Active
RoHS Compliant
Lead-free

1EDI3021AS

The EiceDRIVER™ 1EDI3021AS is an automotive qualified single-channel high-voltage gate driver optimized for IGBT technologies.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1EDI3021AS
1EDI3021AS
ea.

Product details

  • Channels
    1
  • Classification
    ISO 26262-compliant
  • Configuration
    High-side
  • Family
    EiceDRIVER™ isolated gate driver ICs for EV
  • Input Vcc
    3 V to 5.5 V
  • Isolation Type
    Galvanic isolation - Reinforced
  • Output Current (Source)
    20 A
  • Output Current (Sink)
    20 A
  • Package
    PG-DSO-20
  • Planned to be available until at least
    2038
  • Qualification
    Automotive
  • Turn Off Propagation Delay
    60 ns
  • Turn On Propagation Delay
    60 ns
  • Voltage Class
    1200 V
OPN
1EDI3021ASXUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The EiceDRIVER™ 1EDI3021AS uses Infineon's Coreless Transformer Technology for bi-directional signal transfer across galvanic isolation. Safety features and ISO 26262-compliance enable ASIL D classification. Safety documents aid FMEDA analysis. Compact design and feature integration save space and cost. Pin-compatible variants facilitate switching between SiC MOSFET and IGBT for different application needs.

Features

  • Single channel isolated IGBT driver
  • For IGBTs up to 1200 V
  • High CMTI up to 150 V/ns
  • 8 kV basic insulation
  • 6.8 kV reinforced insulation
  • Basic and reinforced insulation
  • Propagation delay 60 ns typical
  • Supporting unipolar switching
  • ASC pin for PMSM motor drive application
  • Safety features for ASIL B(D) support
  • Advanced driver diagnosis

Benefits

  • Easy to use pre-configs, no programming
  • Pin compat = easy switch bn variants
  • ASIL D by safety feat & ISO26262 compl
  • Reduced BoM & PCB space, compact design

Diagrams

1EDI3033AS_1EDI3023AS
1EDI3033AS_1EDI3023AS
1EDI3033AS_1EDI3023AS 1EDI3033AS_1EDI3023AS 1EDI3033AS_1EDI3023AS

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }